CMOS Image Sensor, 4 MP, 1/3-inch

Favorite

Overview

The AR0430 has been designed for IoT and security cameras. In standard imaging mode, AR0430 can provide high quality imaging for both day and night lighting conditions perfect for security cameras. It has the ability to record at 120 fps delivering slow motion capable video which can use zoom and retain the resolution quality which is perfect for wearable devices. The innovative depth mode gives the user the ability to develop a depth map of anything within approximately one meter of the camera while still shooting video at 30 fps.

From a single camera, a user is able to participate in a video conference while replacing the background for security purposes. The user can also scan objects to create simple 3D models for use in virtual reality worlds or even interpret hand gestures to control smart devices.

Focused on low power and high performance, it provides options for battery power devices including a monitoring mode which can draw less than 8 mW of active power. In addition, the innovative pixel and depth sensor system design provides the ability to simultaneously take an image and produce a depth map from a single imaging sensor. This technology was built on the latest stacked die technology allowing the pixel array to be built using the latest high-performance 45-nm design rules while the supporting circuitry is built using highly reliable and cost conscious 65-nm design rules for the best of both worlds.

  • 4 MP CMOS Imaging sensor for consumer and industrial end products.
  • IoT Camera
  • Wearable Camera
  • Security Camera
  • AR/VR/MR Camera
  • 4 MP at 120 frames per second
  • High linear full well
  • Simultaneous color imaging and depth data form a single sensor (30 fps)
  • Low power operation and special monitoring mode
  • 1/3-inch optical format
  • Sensor Synchronization
  • Latest stacked pixel technology
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AR0430CSSC14SMRA0-DP

Loading...

Last Shipments

CAD Model

Pb

A

H

P

mPLCC-48

4

260

JTRAY

2400

N

CMOS

4

120

1/3.1 inch

Electronic Rolling

2.0 x 2.0

MIPI

Bayer Color

-

Price N/A

More Details

AR0430CSSC14SMRA0-DR

Loading...

Last Shipments

CAD Model

Pb

A

H

P

mPLCC-48

4

260

JTRAY

2400

N

CMOS

4

120

1/3.1 inch

Electronic Rolling

2.0 x 2.0

MIPI

Bayer Color

-

Price N/A

More Details

AR0430CSSC34SMD10

Loading...

Obsolete

CAD Model

Pb

A

H

P

-

-

NA

0

MTFRM

1

N

CMOS

4

120

1/3 inch

Electronic Rolling

2.0 x 2.0

MIPI

Bayer Color

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :