1.2 MP 1/3" CMOS Image Sensor

Favorite

Overview

* PRELIMINARY INFO* ON Semiconductor's AR0136AT 1/3-inch CMOS digital image sensor with an active-pixel array of 1280H x 960V. It captures images in either linear or high dynamic range modes, with a rolling-shutter readout. It includes sophisticated camera functions such as auto exposure control, windowing, and both video and single frame modes. It is designed for both low light and high dynamic range scene performance. It is programmable through a simple two-wire serial interface. The AR0136AT produces extraordinarily clear, sharp digital pictures, and its ability to capture both continuous video and single frames makes it the perfect choice for a wide range of applications, including surveillance and HD video. This sensor is compatible with ON Semiconductor's automotive image co-processors which provides megapixel HDR image processing. Engineering Samples available in Q3 2015.

  • Automotive
  • High Dynamic Range
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
Megapixels

Frame Rate (fps)

Optical Format

Shutter Type

Pixel Size (µm)

Output Interface

Color

Family

Reference Price

AR0136ATSC00XPEA0-DRBR-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

IBGA-63

3

260

JTRAY

1

N

CMOS

1.2

45

1/3 inch

Electronic Rolling

3.75 x 3.75

Parallel

RGB

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :