Image Signal Processor, 2 MP

Favorite

Overview

AP0202AT is a dedicated automotive image co-processor that enables flexible camera platforms using high performance ON Semiconductor megapixel high dynamic range (HDR) sensors. The two-chip solution of sensor and co-processor allows for multiple camera price and performance points with re-use of circuit board design, fast time to market and design flexibility. Sensor performance is enhanced by the reduction in heat resulting from a separate co-processor chip while at the same time enabling high performance features. The AP0202AT includes a complete imaging color pipe and supports up to 2 Megapixel sensors. It offers parallel and OpenLDI output interfaces. This co-processor works with ON Semiconductor's AR0230AT, AR0132AT, AR0140AT and AR0136AT HDR automotive sensors, and is ideal for digital surround view cameras.

  • Automotive
  • HDR
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
Frame Rate (fps)

Video

Output Format

Compatible Sensors

Reference Price

AP0202AT2L00XPGA0-DR

Loading...

Active

CAD Model

Pb

A

H

P

VFBGA-100

3

260

JTRAY

2600

Y

30

1.2 MP/45 fps

H.264

AR0132AT

Price N/A

More Details

AP0202AT2L00XPGA0-TR

Loading...

Active

CAD Model

Pb

A

H

P

VFBGA-100

3

260

REEL

3000

Y

30

1080p/30 fps

MJPEG

AR0136AT

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :