Single N-Channel Power MOSFET 40V, 40A, 6.7mΩ

Favorite

Overview

Power MOSFET
40 V, 40 A, 6.7 mΩ, Single N-Channel

  • DC-DC Converter
  • Synchronous Rectification
  • ORing FET
  • DC Motor Control
  • Low RDS(on)
  • Low Capacitance
  • Small Footprint (3.3 x 3.3 mm)
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTTFS5811NLTAG

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

1500

N

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

40

6.7

20

2.2

40

21

-

10

17

30

1570

9

17

215

157

Price N/A

More Details

NTTFS5811NLTWG

Loading...

Obsolete

CAD Model

Pb

A

H

P

WDFN-8 / u8FL

1

260

REEL

5000

N

N-Channel

PowerTrench® T1

Power 33 (u8FL)

Low-Medium Voltage

Logic

0

Single

0

40

6.7

20

2.2

40

21

-

10

17

30

1570

9

17

215

157

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :