Single N-Channel Power MOSFET 30V, 44A, 7mΩ

Favorite

Overview

Power MOSFET, 30 V, 44 A, Single N Channel, SO8FL

  • Vcore/GPUcore/VRM High Side Voltage Regulation
  • High Side Synchronous DC-DC Converters
  • Notebook Battery Management
  • Notebook PC, Desktop PC, Server, Netcom, Point of Load Module
  • Optimized Qg and Rg
  • Low Capacitance
  • Low RDS(on)
  • RoHS Compliant
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
Silicon Family

Package Name

Type

Gate Level

Wide SOA Mosfets

Configuration

OPN in older Technology

V(BR)DSS Min (V)

RDS(on) Max @ VGS = 10 V (mΩ)

Vgs (V)

Vgs(th) Max (V)

ID Max (A)

PD Max (W)

RDS(on) Max @ VGS = 2.5 V (mΩ)

RDS(on) Max @ VGS = 4.5 V (mΩ)

Qg Typ @ VGS = 4.5 V (nC)

Qg Typ @ VGS = 10 V (nC)

Ciss Typ (pF)

Qgd Typ @ VGS = 4.5 V (nC)

Qrr Typ (nC)

Coss Typ (pF)

Crss Typ (pF)

Reference Price

NTMFS4926NT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

1500

N

N-Channel

PowerTrench® T1

Power 56 (SO-8FL)

Low-Medium Voltage

Logic

0

Single

0

30

7

20

2.2

44

25.5

-

11.2

62.1

17.3

1004

3.5

8

390

119

Price N/A

More Details

NTMFS4926NT3G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SO-8FL / DFN-5

1

260

REEL

5000

N

N-Channel

NA

NA

Low-Medium Voltage

Logic

0

Single

0

30

7

20

2.2

44

25.5

-

11.2

62.1

17.3

1004

3.5

8

390

119

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :