Integrated Synchronous Buck Converter 6 A

Favorite

Overview

NCP3136 is a fully integrated synchronous buck converter for 3.3 V and 5 V step−down applications. It can provide up to 6.5 A instantaneous current. NCP3136 supports high efficiency, fast transient response and provides power good indicator. The control scheme includes two operation modes: FCCM and automatic CCM/DCM. In automatic CCM/DCM mode, the controller can smoothly switch between CCM and DCM, where converter runs at reduced switching frequency with much higher efficiency. NCP3136 is available in 3 mm x 3 mm QFN16 pin package.

  • 5V and 3.3V POL applications
  • servers/desktops/notebooks
  • solid state drives
  • base station/networking
  • Automatic DCM/CCM and FCCM operating modes
  • 1.1MHz Switching Frequency
  • 3mm by 3mm QFN package
  • Output range from 0.6V to 0.84Vin
  • Over/Undervoltage, Overcurrent, and Overtemperature protection
  • Internal 1.5ms soft start
  • Safe start up into prebias output
  • Up to 5A continuous current
  • hiccup mode during short circuit conditions
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
Topology

Control Mode

VCC Min (V)

VCC Max (V)

VO Typ (V)

IO Typ (A)

Efficiency (%)

fSW Typ (kHz)

Reference Price

NCP3136MNTXG

Loading...

Active

CAD Model

Pb

A

H

P

QFN-16

1

260

REEL

3000

Y

Step-Down

Voltage Mode

2.9

5.5

1.2

5

95

1100

$0.6846

More Details

Show More

1-25 of 25

Products per page

Jump to :