ESD Protection Diode, Ultra Low Capacitance, Low Clamping Voltage

Favorite

Overview

The ESDR0524P is designed to protect high speed data lines from ESD. Ultra-low capacitance and low ESD clamping voltage make this device an ideal solution for protecting voltage sensitive high speed data lines. The flow-through style package allows for easy PCB layout and matched trace lengths necessary to maintain consistent impedance between high speed differential lines such as HDMI.

  • HDMI
  • Digital Video Interface (DVI)
  • eSATA
  • Digital TV
  • Set Top Box
  • Gaming Device
  • DVD
  • Low Capacitance (0.3 pF Typical, I/O to I/O)
  • ESD Rating of Class 3B (exceeding 8kV) per Human Body Model, and Class C (exceeding 400V) per Machine Model
  • Protection for IEC Standards: IEC 6100-4-2 (12kV Contact)
  • UL Flammability Rating of 94 V-0
  • This is a Pb-Free device
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
Interface

Number of Lines

Direction

C Max (pF)

V(BR) Min (V)

VRWM Max (V)

IR Max (µA)

PPK Max (W)

Reference Price

ESDR0524PMUTAG

Loading...

Active

CAD Model

Pb

A

H

P

UDFN-10

1

260

REEL

3000

N

HDMI 1.3/1.4

4

Unidirectional

0.4

6

5

1

11.1

$0.1068

More Details

Show More

1-25 of 25

Products per page

Jump to :