Material Composition

Locate Pb-free (RoHS) and Halogen-free Material content details.

Download:

Use~for the exact search match (i.e. ~NTS2101PT1).

1  Non-hybrid  devices found

Non-hybrid devices

Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Mold Compound-White   Lead Frame   Die Attach   Plating   Die   Wire Bond - Au   Coupling Gel   TOTAL 
2,6-dibromo-4-[1-(3-bromo-4-hydroxyphenyl)-1-methylethyl]phenol
[%]
Ortho Cresol Novolac Resin
[%]
Antimony Trioxide (Sb2O3)
[%]
Fused Silica (SiO2)
[%]
Weight
[mg]
Silver (Ag)
[%]
Zinc (Zn)
[%]
Iron (Fe)
[%]
Copper (Cu)
[%]
Phosphorus (P)
[%]
Weight
[mg]
Silver (Ag)
[%]
Phenolic Resin-2
[%]
Weight
[mg]
Tin (Sn)
[%]
Weight
[mg]
Gallium Arsenide (AsGa)
[%]
Silicon (Si)
[%]
Weight
[mg]
Gold (Au)
[%]
Weight
[mg]
Dimethyl Cyclosiloxanes
[%]
Trimethoxy(methyl)silane (C4H12O3Si)
[%]
Weight
[mg]
Weight
[mg]
6386-73-8 29690-82-2 1309-64-4 60676-86-0 n/a 7440-22-4 7440-66-6 7439-89-6 7440-50-8 7723-14-0 n/a 7440-22-4 54208-63-8 n/a 7440-31-5 n/a 1303-00-0 7440-21-3 n/a 7440-57-5 n/a 69430-24-6 1185-55-3 n/a n/a
FOD0710 FOD0710R2 Active    Download xls Download xml Download xml Download xml  3.99755   23.9649   2.99816   69.0394   98.06   0.250013   0.119939   2.29741   97.3022   0.030407   59.197   80   20   0.754   100   2.1   6.99975   93.0002   4.043   100   0.25   1.0989   98.9011   4.18236   168.58636 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.
Hello, world! This is a toast message.